??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC S454-0000-2A-RN060-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC S454-0000-2A-RN060-020
VERF
Availability
Available
BC
Order code
BCC0CUN
TC
Artikelbezeichnung
BCC S454-0000-2A-RN060-020
PX
Product view
49626_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 4-pin, A-coded, Number of conductors = 4, Conductor cross-section = 22 AWG, Lead length L = 2.00 m, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Approval/Conformity = cULus, WEEE
CAE
Previews
3D
Dimension
2D